IESNA:LM-63-2002
[TEST]P1505453
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-97)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-2436-MV-L8C5-U-B-04-WHGL-PS (4000K_L36_Narrow_120V)
[LUMINAIRE]PrentaLux UHBS2 4-INCH SELECTABLE HIGH BAY 2436 LIGHT ENGINE, CONIC WHITE SHADE, NARROW DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 36,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]34362
TILT=NONE
1 -1 1 37 1 1 1 -1.383333 -1.383333 0
1 1 231.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
23614.4 23563.5 23505.4 23323.7 23005.3 22594.8 21971.2 21112.7 20088.3 18913.8
17534.6 15944.7 14302.8 12716.5 11221.1 9912.2 8815.1 7856.1 6968.5 6796.6
5987.7 4940.3 3849.4 2667.5 1750.9 1408.2 1109.2 854.9 692.6 616.3
563.1 507.4 427.4 331.8 224 111.4 0
